Base KL 2-layer compact roof system for concrete on concrete insulated with PIR
Icopal

Base KL 2-layer compact roof system for concrete on concrete insulated with PIR

2-layer SBS-modified bitumen built-in membrane pour & roll on concrete substrate insulated with PIR-insulation for concrete:
1. Substrate: concrete
2. Primer
3. Glue:
Icopal Block Bitumen 95/35
4. Vapor barrier: Base KL
5. Insulation:
PIR
6. Base KL x 2
7. 2 x Akvaden Byggfolie, vapour layer
8. Concrete

Specifikation
  • 2-layer SBS-modified bitumen built-in membrane pour & roll on PIR insulated concrete substrate for concrete.
    System can be used where there is a need for insulation on concrete substrate.

Teknisk specifikation
  • Unik ref.base-kl-betong-pir-betong
  • ProduktfamilieWater Proofing Membrane
  • ProduktgruppeBuilt in system
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-10
  • Udgavenummer1
  • Bredde (mm)1000
Relateret
  • Materiale primærtBitumen
  • Materiale sekundærtPolyisocyanurat PIR
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriByggematerialer - Waterproofing & Membranes
  • IFC-klassifikationTag
  • ETIM-kodeEG020300
  • ETIM-navnBuilding - Roofing materials
  • Uniclass 2015-kodeSs_30_40_30_71
  • Uniclass 2015-beskrivelseReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014-kode07 52 16.12
  • CSI MasterFormat 2014-titelHot-Mopped Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass-nummer23-13 39 31 13
  • OmniClass-betegnelseMulti Layer Roof Membranes