Base SV 2-layer inverted roof system for paving slabs on concrete insulated with XPS
Icopal

Base SV 2-layer inverted roof system for paving slabs on concrete insulated with XPS

2-layer SBS-modified bitumen built-in membrane torch applied on concrete substrate insulated with XPS for paving slabs:
1. Substrate: concrete
2. Primer
3. Base SV x 2
4. Fonda Geoplex, for drainage
5. Insulation:
XPS
6. Fonda Geoplex, for drainage
7. Paving slabs

Specifikation
  • 2-layer SBS-modified bitumen built-in membrane torch applied on XPS insulated concrete substrate for paving slabs.
    System can be used where there is a need for insulation on concrete substrate.

Teknisk specifikation
  • Unik ref.base-sv-plattor-xps-betong
  • ProduktfamilieWater Proofing Membrane
  • ProduktgruppeBuilt in system
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-10
  • Udgavenummer1
  • Bredde (mm)1000
Relateret
  • Materiale primærtBitumen
  • Materiale sekundærtEkstruderet polystyren (XPS)
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriByggematerialer - Waterproofing & Membranes
  • IFC-klassifikationTag
  • ETIM-kodeEG020300
  • ETIM-navnBuilding - Roofing materials
  • Uniclass 2015-kodeSs_30_40_30_71
  • Uniclass 2015-beskrivelseReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014-kode07 52 16.13
  • CSI MasterFormat 2014-titelTorch-Applied Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass-nummer23-13 39 31 13
  • OmniClass-betegnelseMulti Layer Roof Membranes