PVC with EPS and Mineral Wool on Concrete
PVC with EPS and Mineral Wool on Concrete
    Icopal

    PVC with EPS and Mineral Wool on Concrete

    PVC 1 layer membrane system on an exposed roof with a concrete substrate insulated
    with EPS and mineral wool.
    ---------- Recommended Product Configuration ---------
    1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
    2 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    3 - EPS - Thickness - 270.0mm
    4 - Mineral Wool - Thickness - 30.0mm
    5 - PVC Monarplan FM - Thickness - 1.6mm

    Teknisk specifikation
    • Unik ref.Conc_EPS_1-6mm-PVC_9010010
    • ProduktfamilieWater Proofing Membrane
    • ProduktgruppeMono Layer PVC
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-05-20
    • Udgavenummer1
    Relateret
    • Materiale primærtPVC
    • Designet iNorge
    • Fremstillet iNorge
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tag
    • IFC-klassifikationTag
    • Uniclass 2015-kodeSs_30_40_30
    • Uniclass 2015-beskrivelseFlat roof covering systems
    • CSI MasterFormat 2014-kode07 50 00
    • CSI MasterFormat 2014-titelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-betegnelseRoof Membranes