Membrane 5 1-layer compact roof system for extensive green roof on concrete insulated with cellular glass
Icopal

Membrane 5 1-layer compact roof system for extensive green roof on concrete insulated with cellular glass

1-layer SBS-modified bitumen built-in membrane torch applied on concrete substrate insulated with cellular glass for green roofs:
1. Substrate: concrete
2. Primer
3. Glue:
Icopal Block Bitumen 95/35
4. Insulation:
Cellular glass
5. Membrane 5
6. Extensive roof

Specifikation
  • 1-layer SBS-modified bitumen built-in membrane torch applied on cellular glass insulated concrete substrate for green roofs. System can be used where there is a need for insulation on concrete substrate.

Teknisk specifikation
  • Unik ref.membrane-5-sedum-cellglas-betong
  • ProduktfamilieWater Proofing Membrane
  • ProduktgruppeBuilt in system
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-10
  • Udgavenummer1
  • Bredde (mm)1000
Relateret
  • Materiale primærtBitumen
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriByggematerialer - Waterproofing & Membranes
  • IFC-klassifikationTag
  • ETIM-kodeEG020300
  • ETIM-navnBuilding - Roofing materials
  • Uniclass 2015-kodeSs_30_40_30_71
  • Uniclass 2015-beskrivelseReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014-kode07 52 16.13
  • CSI MasterFormat 2014-titelTorch-Applied Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass-nummer23-13 39 31 11
  • OmniClass-betegnelseSingle Layer Roof Membranes