Artisan Water
Artisan Water
Artisan Water
Artisan Water
Artisan Water
    Bolon

    Artisan Water

    A brave colour, feeling youthful and energizing. Water is clearly blue. When used as a contrasting colour it will brighten up.

    Artisan is an energetic and alert collection available in seventeen solid colours. With a beautiful balance between the colours of the warp and weft, as well as its small-scale structure, it serves as an excellent foundation for all interiors.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specifikation
    • ROLLS

      ARTICLE NUMBER114148
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  114176
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Teknisk specifikation
    • Unik ref.artisan-water
    • ProduktfamilieFlooring
    • ProduktgruppeArtisan
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-17
    • Udgavenummer1
    Relateret
    • Materiale primærtVinyl
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Vinyl
    • IFC-klassifikationFloor