Vi bruger cookies til at levere vores tjenester. Ved at bruge vores tjenester accepterer du vores brug af cookies.
;

Bosch microwave oven HBC84K553S

Unique ref.: HBC84K553S
Producent.: Bosch
Produkt familie: Kitchen
Produkt gruppe: Microwave oven
Bredde (mm): 560
Højde (mm): 450
Dybde (mm): 550
Publiceringsdato: 2014-01-01
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (2)
compact oven with integrated microwave. The easiest way to great results when you are cooking


Hoved materiale: Stainless steel
Sekundær materiale: Glass
Designet i: Germany
Prouceret i: Germany
Vægt netto (kg): 39

BIMobject kategori: Køkken - Appliances
IFC klassifikation: Furnishing Element
UNSPSC navn: Furniture and Furnishings
UNSPSC kode: 56
Uniclass 1.4 Kode: L831
Uniclass 1.4 Beskrivelse: Kitchen furniture
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®