Vi bruger cookies til at levere vores tjenester. Ved at bruge vores tjenester accepterer du vores brug af cookies.
;

American style fridge freezer KAN62V41GB

Unique ref.: KAN62V41GB
Producent.: Bosch
Produkt familie: Kitchen
Produkt gruppe: Fridge
Bredde (mm): 725
Højde (mm): 1756
Dybde (mm): 725
Publiceringsdato: 2014-01-01
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (2)
Stainless steel look. 176 x 91cm American style fridge-freezer. Frost free system. External in-door LCD electronic controls. 2 cooling systems. SuperCool and SuperFreezing function. MultiAirflow cooling system. Twist ice dispenser. Day light - bright interior light. A+ rated.


Hoved materiale: Stainless steel
Sekundær materiale:
Designet i: Germany
Prouceret i: Germany
Vægt netto (kg): 131

BIMobject kategori: Køkken - Appliances
IFC klassifikation: Furnishing Element
UNSPSC navn: Furniture and Furnishings
UNSPSC kode: 56
Uniclass 1.4 Kode: L8323
Uniclass 1.4 Beskrivelse: Fridge-freezers
Uniclass 2.0 Kode: PR-35-14-32
Uniclass 2.0 Beskrivelse: Freezers
NBS Reference Kode: 35-14-32
NBS Reference Beskrivelse: Freezers
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®