210™ Premium Cement-Based Self-Leveling Underlayment & Topping

210™ Premium Cement-Based Self-Leveling Underlayment & Topping

210™ is a premium, Calcium Aluminate based, interior, self leveling underlayment that can be used to create a smooth, flat or level surface prior to the installation of floor coverings. Its long working time, low shrinkage and superior leveling properties make it the ideal product for demanding applications on, above or below grade. Sealed with a suitable coating, 210™ is also the perfect decorative topping when a natural concrete look is desired. Topical stains, dyes and surface treatments further expand the decorative possibilities.
Specifikation
    • Ideal for barrel mixing or pumping applications
    • Can be used as an underlayment or decorative topping
    • Maintains healing merging properties for up to 20+ minutes
    • Can be installed from 1/4″ – 2″ Neat and to 5″ properly extended
    • Fast return to service; walkable in just 1-2 hours
    • Accepts common floor coverings in as little as 12 hours
    • Ideal for healthcare environments – Will not support the growth of mold or mildew
    • Can be left open to normal construction traffic
    • Contributes points to LEED® Certified Projects
    • Can be installed over “green concrete” for early construction phase applications
    • Can be featheredged to meet existing elevations
Teknisk specifikation
  • Unik ref.210-Premium-Cement-Based-Self-Leveling-Underlayment-Topping
  • ProduktfamilieWall and Floor Installation Systems
  • ProduktgruppeSubfloor Preparation
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-08-25
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriGulvbelægning - Coatings & Coverings

Tilgængelighed i region

Nordamerika
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit