SPR CORE PIR
BP2

SPR CORE PIR

Roof sandwich panel with visible locking and CORE PIR core - made of polyurethane foam, which has excellent thermal insulation properties and mechanical strength. Putting the panels together is quick and efficient - it is done using self-drilling screws. The method of assembly allows a high degree of tightness between the panels. The panel is available in a wide range of profiles, heat transfer coefficients and corrosion resistance options. On request, it can be made with special coatings: PVDF, PUR, PVC (P) and PVC (F) - FoodSafe.

Teknisk specifikation
  • Unik ref.spr-core-pir
  • ProduktfamilieSANDWICH PANELS
  • ProduktgruppeCorePIR
  • TypeByggematerialer
  • Udgivelsesdato2024-09-12
  • Udgavenummer1
Relateret
  • Materiale primærtPolyisocyanurat PIR
  • Designet iPolen
  • Fremstillet iSlovakiet
Klassifikation
  • BIMobject-kategoriKonstruktion - Tag

Tilgængelighed i region

Europa
Belgien
Bulgarien
Holland
Litauen
Østrig
Polen
Serbien
Slovakiet
Tjekkiet
Tyskland
Ungarn