eFXT™ Ultra High Efficiency

eFXT™ Ultra High Efficiency

The Bradford White eF XT™ is the ultra-high efficiency condensing commercial water heater with unmatched installation flexibility.

The eF XT™ combines the durability and high dump capacity of a traditional tank with an advanced heat engine for fast, reliable hot water delivery. It’s ENERGY STAR® certified with up to 97% Thermal Efficiency.

Features & Benefits

Bradford White ICON HD® with Color Display. Allows for faster setup and easier troubleshooting in native language (English, Spanish, French Canadian).

Exclusive Dynamic Load Management™. Adapts quickly to any application’s demand. Includes scheduling capabilities for on/off peak demand periods and modulation of the heater input, with turn down ratios of up to 10:1.

Robust Tank + Stainless Steel Heat Engine. Provides quick storage capacity in immediate demand situations plus fast on demand delivery at a constant state.

Flexible Installation for Any Application. Lightweight design with multiple air intake and water connections along with built-in flushing ports. Best-in-class venting lengths.

• Variable Speed Pump. Allows for optimal performance at different loads; eliminates system pressure drop.

Teknisk specifikation
  • Unik ref.eFXT-ultra-high-efficiency
  • ProduktfamilieHVAC: Water Heaters
  • ProduktgruppeStorage Water Heaters
  • Udgivelsesdato2026-06-03
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriVVS - Vandvarmere