1 station Advocate lavatory system

1 station Advocate lavatory system

Soap, water and hand dryer, unique all-in-one patent pending design. Infrared, high speed, dual-sided hand dryer at each hand washing station. Large capacity, top-fill, infrared soap dispenser, with low level indicator and one-of-a-kind overfill protection. Hygienic hands-free infrared, 0.38GPM(1.4 L-Min) faucet. Available in Terreon or TerreonRE Solid Surface Materials. Covered by U.S. Patent D674967
Teknisk specifikation
  • Unik ref.demo_1ADV
  • ProduktfamilieLavatory
  • Produktgruppe1 station
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2016-08-04
  • Udgavenummer1
Relateret
  • Materiale primærtTerreon
  • Materiale sekundærtTerreon
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriSanitet - håndvaske
  • IFC-klassifikationMøbelelement
  • UNSPSC-navnPlumbing fixtures
  • UNSPSC-kode3018
  • CSI MasterFormat 2014-kode22 42 16
  • CSI MasterFormat 2014-titelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-betegnelseSinks
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures