Polybutylene Push-Fit Isolation Valve - 15mm - 36086
Brymec

Polybutylene Push-Fit Isolation Valve - 15mm - 36086

Demountable Pushfit Isolation Valve

Quality demountable Push-Fit fittings for use with approved barrier pipe or copper tube in hot, cold or heating applications

  • 50 year manufacturers guarantee on fittings
  • Sizes available 15mm
  • WRAS approved
  • Labour savings of 40%
  • Twist and Lock push fittings
  • Visible Connection
  • Strong Stainless Grip Ring
  • Permanent anti-leak system
  • No tools required


    Specifikation
      • Working Pressure @ Temp:

          • 10 Bar at 1°C (35°F) -  20°C (70°F)

          • 7 Bar at 70°C

      • WRAS approved
      • ISO 9001 / 14001
      • ASTM D-1693 (IGEPAL)
      • SK ZERT (SK380-001)
      • NSF/ANSI-51
      • NSF/ANSI-61
      • FDA
      • Not suitable for hot water re-circulation systems
      • Notes: For further information please contact Brymec Technical Dept.





    Teknisk specifikation
    • Unik ref.36086_Polybutylene_Push-Fit_Isolation_Valve
    • ProduktfamiliePPS - Plastic Pipework Systems
    • ProduktgruppePBP - Polybutylene Push Fit System
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-01-21
    • Udgavenummer1
    Relateret
    • Materiale primærtPlast
    • Designet iStorbritannien
    • Fremstillet iSydkorea
    Klassifikation
    • BIMobject-kategoriVVS - Ventiler
    • IFC-klassifikationVentil
    • Uniclass 2015-kodePr_65_54_40_13
    • Uniclass 2015-beskrivelseCheck valves
    • OmniClass-nummer23-27 31 00
    • OmniClass-betegnelseValves

    Tilgængelighed i region

    Europa