THE BOLLARD

THE BOLLARD

The Bollard is an opaque-black floor lamp with a compact and minimal design. Thanks to its grey DurCoral® body and to its structure resistance, The Bollard is suitable for outdoor environments. The pole height is totally customizable, while the body can be decorated with any types of paintings in order to merge with all kinds of environments. The perfect product for tracing paths through light in outdoor spaces, a never intrusive lamp which creates precise and suggestive luminescent settings. DurCoral® body IP65 protection grade Dimensions 80 x 155 x 850 mm LED light source Colour temperature 3000 K
Specifikation
  • Floor lamp;
    DurCoral®;
    IP65;
    Insulation class III;
    LED IP65 500 mA;
    5 W;
    117 lm/W;
    Wide beam 70°;
    3000K CRI>80
    220/240V - 50/60Hz;

Teknisk specifikation
  • Unik ref.1731-DC
  • ProduktfamilieOutdoor
  • ProduktgruppeMain Collection
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-10-11
  • Udgavenummer1
  • Højde (mm)800
  • Bredde (mm)80
  • Dybde (mm)155
Relateret
  • Materiale primærtStål
  • Materiale sekundærtNatural resin
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)6
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret
  • IFC-klassifikationBelysningsarmatur
  • Uniclass 2015-kodeEF_70_80
  • Uniclass 2015-beskrivelseLighting
  • CSI MasterFormat 2014-kode26 50 00
  • CSI MasterFormat 2014-titelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures