Ball valve for solar thermal system

Ball valve for solar thermal system

4.3 ud af 5 stjerner4.3(7 anmeldelser)
Ball valve for solar thermal system. Body and ball in stainless steel AISI 316. PN 63. Female connections. Handle in stainless steel AISI 304. Temperature range: -30–200 °C. Max. percentage of glycol: 50 %. Visit bim.caleffi.com to stay updated.
Specifikation
  • The 240 series ball valve is used to shut off the medium contained within solar thermal systems. The control lever, supplied with an anti-scald knob, is equipped with a device which can be used to lock the valve in open or closed position. The body, ball, control stem and lever are made of stainless steel to guarantee optimal resistance in terms of contact with the medium as well as the wear caused by external agents. This particular series of ball valves has been specifically designed to work at high temperature with a glycol solution, typical condition of solar thermal systems.
Teknisk specifikation
  • Unik ref.240400
  • ProduktfamilieHVAC
  • ProduktgruppeOther
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-05-28
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
  • Materiale sekundærtPlast
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriHVAC - Solvarmeanlæg
  • IFC-klassifikationVentil
  • ETIM-kodeEC011343
  • ETIM-navnBall valve
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015-kodePr_65_54_95_06
  • Uniclass 2015-beskrivelseBall valves
  • CSI MasterFormat 2014-kode40 05 63
  • CSI MasterFormat 2014-titelBall Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-betegnelseValves
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC