Modular single distribution manifold
Modular single distribution manifold
    Caleffi

    Modular single distribution manifold

    Modular single distribution manifold. For heating and air conditioning systems. Max. working pressure: 10 bar. Temperature range: -10–110 °C. Outlet centre distance: 35 mm. Visit bim.caleffi.com to stay updated.
    Specifikation
    • Modular single distribution manifold. For heating and air conditioning systems. Max. working pressure: 10 bar. Temperature range: -10–110 °C. Outlet centre distance: 35 mm.
    Teknisk specifikation
    • Unik ref.349
    • ProduktfamilieHVAC
    • ProduktgruppeComponents for central heating systems
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-05-29
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriHVAC - Other
    • IFC-klassifikationVentil
    • ETIM-kodeEC010298
    • ETIM-navnManifold valve
    • UNSPSC-navnValves
    • UNSPSC-kode401416
    • Uniclass 2015-kodeCo_55_70_60
    • Uniclass 2015-beskrivelseWater distribution networks
    • CSI MasterFormat 2014-kode35 20 13.19
    • CSI MasterFormat 2014-titelHydraulic Manifolds
    • OmniClass-nummer23-39 21 13 21
    • OmniClass-betegnelseManifolds
    • CSI UniFormat II-kodeD30
    • CSI UniFormat II-titelHVAC