MINICAL® - Automatic air vent
MINICAL® - Automatic air vent
MINICAL® - Automatic air vent
MINICAL® - Automatic air vent
    Caleffi

    MINICAL® - Automatic air vent

    4.6 ud af 5 stjerner4.6(26 anmeldelser)
    Automatic air vent. In hot-stamped brass. Max. working pressure: 10 bar. Max. discharge pressure: 2,5 bar. Max. working temperature: 120 °C. Visit bim.caleffi.com to stay updated.
    Specifikation
    • Automatic air vents perform the function of eliminating the air which builds up inside climate control system circuits without any manual intervention. This prevents the appearance of negative phenomena that might prejudice the working life and performance of the heating system, such as: - corrosion caused by oxygen; - localised air pockets in the radiators; - cavitation in the circulation pumps.
    Teknisk specifikation
    • Unik ref.5020
    • ProduktfamilieHVAC
    • ProduktgruppeVenting devices
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-04-07
    • Udgavenummer2
    Relateret
    • Materiale primærtMessing
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriHVAC - Other
    • IFC-klassifikationVentil
    • ETIM-kodeEC010117
    • ETIM-navnDe-aerator
    • UNSPSC-navnValves
    • UNSPSC-kode401416
    • Uniclass 2015-kodeSs_55
    • Uniclass 2015-beskrivelsePiped supply systems
    • CSI MasterFormat 2014-kode23 00 00
    • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-27 31 00
    • OmniClass-betegnelseValves
    • CSI UniFormat II-kodeD30
    • CSI UniFormat II-titelHVAC
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
    Nordkorea