CAPATECT BASIC LINE

CAPATECT BASIC LINE

Standard system,with insulation boards in white EPS with 50% graphite. BASIC LINE is the ideal compromise between economy, quality and performance. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 161 Light Reinforcement mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Klebe- und Armierungsmasse 131 SL Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect Putz 622 W SilaCryl K 15 Paint: ThermoSan LTQ Dowel: Capatect Carbon-FIX
Specifikation
  • Properties: - Insulation material: EPS/EPS with graphite - Render material: Silicone resin and acrylate binder - Fire behaviour (EN 13501-1): B-s1/s2-d0 - Reflection index (IR) min.: 20 - Color stability according to technical sheet BFS No. 26: Class B - Group 1 - Resistance to mechanical stess: Low - Resistance in environments with frost / thaw stresses: Low - Resistance in marine environments: Low - Resistance in polluted environments: Medium ETA certificates: - 05-0131 (General-Includes all types of adhesive and reinforcement mortars) - 12-0383 (Standard) - 10-0160 (Special reinforcement mortars) - 13-0891 (On wooden structures) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 161 Light Reinforcement mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Klebe- und Armierungsmasse 131 SL Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect Putz 622 W SilaCryl K 15 Paint: ThermoSan LTQ Dowel: Capatect Carbon-FIX
Teknisk specifikation
  • Unik ref.CAPAROL-ETICS-BASIC-LINE
  • ProduktfamilieETICS / EIFS / WDVS
  • ProduktgruppeEPS
  • TypeByggematerialer
  • Udgivelsesdato2018-10-08
  • Udgavenummer1
Relateret
  • Materiale primærtEPS
  • Materiale sekundærtGips
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering
  • UNSPSC-navnThermal insulation
  • UNSPSC-kode301415
  • OmniClass-nummer23-13 25 19 15
  • OmniClass-betegnelseThermal Insulation Coatings