Caparol Capatect COMFORT LIGHT
Caparol Capatect COMFORT LIGHT

    Caparol Capatect COMFORT LIGHT

    With the Capatect COMFORT LIGHT façade systems, the main user benefit lies in the comfort and protection aspect, supplemented by the new, up to 30% lighter Capatect MW insulation board 035 LIGHT 145.

    This makes insulation twice as easy: installation is significantly simplified thanks to the low weight and the need for dowels is also considerably reduced. Optimum sound insulation properties and a variety of design options, particularly in the use of dark colors, round off the systems.

    Specifikation
    • Capatect COMFORT LIGHT I

      Non-flammable facade system based on mineral wool.

      • Design variety - use of dark colors
      • Optimal sound insulation properties
      • Protected against algae and fungal attack

      Capatect COMFORT LIGHT II

      Non-combustible facade system based on mineral wool with a natural protection concept.

      • System components without the use of biocides
      • Optimal sound insulation properties
      • Various finishing plaster options
    Teknisk specifikation
    • Unik ref.capatect-comfort-light
    • ProduktfamilieETICS / EIFS / WDVS
    • ProduktgruppeStone Wool
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-06-02
    • Udgavenummer1
    Relateret
    • Materiale primærtMineraluld
    • Materiale sekundærtGips
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriByggematerialer - Isolering

    Tilgængelighed i region

    Europa
    Tyskland