GREENCABLE Heavy (Cantilever bracket /  Kragarmkonsole)
GREENCABLE Heavy (Cantilever bracket /  Kragarmkonsole)
GREENCABLE Heavy (Cantilever bracket /  Kragarmkonsole)
GREENCABLE Heavy (Cantilever bracket /  Kragarmkonsole)

    GREENCABLE Heavy (Cantilever bracket / Kragarmkonsole)

    GREENCABLE® HEAVY – the bracket system

    The basic linear system consists of two stainless steel cantilever brackets, a cable assembly Ø 8 mm and the necessary fasteners. This basic system allows for a max. trellis height of 12 metres, but can be extended up to 24 metres with the help of additional intermediate brackets. These systems are mainly suitable for plants with a high self weight, such as climbers and winders, and when the façades have an ETIC system.

    Furthermore, the vertical basic systems can be extended with horizontal rods to form a trellis. Structural verifications are available for all these standard variants. The number of fixing points on the façade is reduced to a necessary minimum with this system.

    Kom i kontakt med Carl Stahl Architektur

    Specifikation
    • The linear basic system consists of 2 stainless steel cantilever brackets, a cable assembly Ø 8mm, and the necessary fastening materials. This basic system allows for a maximum climbing height of 12m, but can be extended up to 24m with additional intermediate brackets. These systems are mainly suitable for plants with high intrinsic weight, such as climbers and winders, and when the facades have an External Thermal Insulation Composite System (ETICS).

      Furthermore, the vertical basic systems can be expanded with horizontal bars to form a trellis. Static proofs are available for all these standard variants. The number of attachment points on the facade is reduced to a necessary minimum with this system.

    Teknisk specifikation
    • Unik ref.greencable-heavy-cantilever-bracket-kragarmkonsole
    • TypeByggematerialer
    • Udgivelsesdato2024-09-16
    • Udgavenummer1
    Relateret
    • Designet iTyskland
    Klassifikation
    • BIMobject-kategoriVægge - Cladding