GROUND STAND FOR EXTINGUISHERS

GROUND STAND FOR EXTINGUISHERS

Estinguishers ground stand for each kind of enviromment, allows
the exposure of thr fire extinguisher in a visible way with
elegance and without holes on the walls. Completely removable,
easy to assemble using anchors and inserts. Available in black, red, silver and chrome, no auction and auction with fire extinguisher symbol mod flag, panoramic or plexiglass.


Specifikation
  • Base diameter 320 mm

    Total height 1930 mm

    Weight 1,7 kg

Teknisk specifikation
  • Unik ref.CEA-Ground-Stand
  • ProduktfamilieAccessori
  • ProduktgruppePiantane estintori
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-06-28
  • Udgavenummer1
  • Højde (mm)1930
Relateret
  • Materiale primærtMetal
  • Materiale sekundærtPlast
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriBrandprodukter - Brandbeskyttelse
  • IFC-klassifikationObjekt
  • ETIM-kodeEC011055
  • ETIM-navnFire extinguisher
  • UNSPSC-navnFire extinguishers
  • UNSPSC-kode46191601
  • Uniclass 2015-kodeSs_55_30_65
  • Uniclass 2015-beskrivelsePortable fire extinguishing systems
  • CSI MasterFormat 2014-kode10 44 16
  • CSI MasterFormat 2014-titelFire Extinguishers
  • OmniClass-nummer23-29 25 19
  • OmniClass-betegnelseFire Extinguishers
  • CSI UniFormat II-kodeD40
  • CSI UniFormat II-titelFIRE PROTECTION