Short John Ball Valve Siphon

Short John Ball Valve Siphon

InnoFlue Short John Ball Valve Siphon attaches to any InnoFlue® drain allowing condensates to flow while unique ball valve assures combustion gases remain contained at higher pressures. Comes with additional accessories allowing for different siphon configurations including barbed and compression fittings. Pass condensates with ease with user-friendly, engineered siphon.

  • Engineered to efficiently drain condensates from the system.
  • Integrates with any InnoFlue drain.
  • Various Configuration options provide versatile applications.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
Specifikation
  • SpecificationsGeneralProduct NameShort John Ball Valve SiphonAccessories in packageBal siphon / Seal / Cap / Cover capsPart number250408003820GTIN0815010016268Trade nameInnoFlueTechnicalColorClearMaterialPPDimensionsLength gross166 mm / 6.5 inchHeight54 mm / 2.1 inchWidth124 mm / 4.9 inchNet weight0.1 kg / 0.2 lbsLogisticalIntrastat3926909996Base unit packagingUnpackedPackaging / Trade length166 mm / 6.5 inchPackaging / Trade height54 mm / 2.1 inchNumber per packaging1Gross weight0.1 kg / 0.2 lbsPackaging / Trade width124 mm / 4.9 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Teknisk specifikation
  • Unik ref.shortjohnballvalvesiphon
  • ProduktfamilieCondensate Management
  • ProduktgruppeSingle Wall - Small diameter
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-07-10
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Nordamerika
Canada
USA