Horizontally perforated brick SUPERBRICK
Horizontally perforated brick SUPERBRICK
Horizontally perforated brick SUPERBRICK
Horizontally perforated brick SUPERBRICK

    Horizontally perforated brick SUPERBRICK

    11,5 cm thick, big format, horizontally perforated brick with tongue-and-groove joints. Used in façades and vertical internal partition walls.

    Specifikation
    • Horizontally perforated brick . Name: SUPERBRICK. Compression resistance ≥ 8 N/mm2. Apparent density 960kg/m3. Minimum mass 8.500 gr. Durability (Resistance to frost) F0. Thermal conductivity 0,29 W/mk. Expansion by humidity ≤ 0,5 mm/m. Reaction to fire A1. Adherence 0,3 N/mm2. Measurements (mm) 400 x 115 x 200. 12 units m2.

    Teknisk specifikation
    • Unik ref.SUPERBRICK
    • ProduktfamilieBuilding materials
    • ProduktgruppeBricks
    • TypeByggematerialer
    • Udgivelsesdato2020-01-21
    • Udgavenummer1
    • Højde (mm)115
    • Bredde (mm)200
    • Dybde (mm)400
    Relateret
    • Materiale primærtKeramik
    • Designet iSpanien
    • Fremstillet iSpanien
    • Nettovægt (kg)9
    Klassifikation
    • BIMobject-kategoriByggematerialer - Bricks & Blokke