Superenva 7 brick
Superenva 7 brick
Superenva 7 brick

    Superenva 7 brick

    Carrobrick ceramic used for building partitions, air chambers, plastering pillars, etc.

    Specifikation
    • HOLLOW PIECE (G4) CAT-II for cladding factories. Name: CARROBRICK 7. Compressive strength ≥ 5 N/mm². Apparent density 650 kg/m³. Minimum mass 11,150 g. Durability (frost resistance) F0. Thermal conductivity 0.29 W/mk. Expansion due to humidity ≤ 0.5 mm/m. Fire reaction A1. Setting 0.15 N/mm². Dimensions (mm) 500 x 70 x 515. 4 units per m².

    Teknisk specifikation
    • Unik ref.SUPERENVA_7
    • ProduktfamilieBuilding materials
    • ProduktgruppeBricks
    • TypeByggematerialer
    • Udgivelsesdato2019-02-04
    • Udgavenummer1
    • Højde (mm)200
    • Bredde (mm)70
    • Dybde (mm)400
    Relateret
    • Materiale primærtKeramik
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Bricks & Blokke
    • UNSPSC-navnCeramic bricks
    • UNSPSC-kode30131602
    • Uniclass 2015-kodePr_20_93_52_15
    • Uniclass 2015-beskrivelseClay bricks
    • CSI MasterFormat 2014-kode04 21 13
    • CSI MasterFormat 2014-titelBrick Masonry
    • OmniClass-nummer23-13 21 19 11
    • OmniClass-betegnelseCommon Bricks
    • CSI UniFormat II-kodeC10
    • CSI UniFormat II-titelINTERIOR CONSTRUCTION