Face Brick Vesta Blue

Face Brick Vesta Blue

The Klinker Vesta brick is a black brick, when we are firing this brick we apply reduction techniques in the kiln, obtaining a multicolour brick, its colour range goes from black colour till dark blue colour. We fire this brick at high temperature, obtaining an unaterable colour during decades and a water absorption less than 6 %. we have this brick available smooth and textured
Specifikation
  • Highest quality face brick. Water Absorption ≤ 6 %. Compressive Strenght ≥ 40 N/mm2. Durability against freeze-thaw : F2 (80). Available in different sizes (mm) : 236x113x48, 194x92x57
Teknisk specifikation
  • Unik ref.VESTA-BLUE
  • ProduktfamilieFace Brick
  • ProduktgruppeClinker
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-03-30
  • Udgavenummer1
  • Højde (mm)48
  • Bredde (mm)236
  • Dybde (mm)112
Relateret
  • Materiale primærtBrick
  • Designet iSpanien
  • Fremstillet iSpanien
  • Nettovægt (kg)1.7
Klassifikation
  • BIMobject-kategoriByggematerialer - Bricks & Blokke
  • IFC-klassifikationVæg
  • UNSPSC-navnCeramic bricks
  • UNSPSC-kode30131602
  • Uniclass 2015-kodePr_20_93_52_15
  • Uniclass 2015-beskrivelseClay bricks
  • CSI MasterFormat 2014-kode04 21 13
  • CSI MasterFormat 2014-titelBrick Masonry
  • OmniClass-nummer23-13 21 19 13
  • OmniClass-betegnelseFace Bricks
  • CSI UniFormat II-kodeB2010
  • CSI UniFormat II-titelExterior Walls