Cisa D5200 Door closer
Cisa D5200 Door closer
Cisa D5200 Door closer
Cisa D5200 Door closer
Cisa D5200 Door closer
Cisa D5200 Door closer
Cisa D5200 Door closer
    Cisa

    Cisa D5200 Door closer

    Overhead door closer with sliding arm.
    Specifikation
    • Conforms to the requirements of EN 1154, adjustable power sizes 2-4. Asymmetrical rack and pinion door closer for easy opening, compact design. The door closer and slide track are suitable for both left and right hand applications. The same body can be mounted on either the hinge or opposite side with the closer fixed to the door. CE marked model suitable for fire door applications. Version available with hold open device.
    Teknisk specifikation
    • Unik ref.BRC010006
    • ProduktfamilieLocks
    • ProduktgruppeDoor closers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-10-17
    • Udgavenummer1
    Relateret
    • Materiale primærtMetal
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriDøre - Hardware
    • UNSPSC-navnLock sets
    • UNSPSC-kode46171503