Eclipse 22
Eclipse 22
Eclipse 22
    CITISPIRE

    Eclipse 22

    Unprecedented in acoustics design and originality, our signature NX series has gone through years of acoustic tests before they were created, hence listeners can feel the subtle “timbre” by virtue of this design.  As a result, prolonged decay, sustain,  especially in the higher frequencies, as well as enlarged Sound Stage and Stereo Imaging.

    PURE ACOUSTICS

    Appropriately dubbed as a “Futuristic Industrial” design, our passive speaker draws innovative ideas from the use of a high-grade aluminium chassis, patent pending “resonance disc”, conical down fire woofer and spike legs for the perfect balance and tonal quality.

    MINIMALIST

    Based on vector and ergonomic paradigm, we believe this “Next Gen” minimalist design will remain neutral and unrestrained, leaving the freedom to self expression. A well-executed product should aspire a sense of well being in our daily lives.

    HIGH FIDELITY 

    Quality amplifier, passive speakers, quality speaker cables are essential to high fidelity audio. We believe passive speakers i.e. using external amplifiers to power the speakers are a better quality sound system. Each Speaker is hand-made, individually tuned,delivering craftsmanship for the most discerning audiophile.


    Specifikation
    • Type: Passive Speakers (Studio)

      Material: Anodized Aluminum
      Resonance Disc: 220 mm
      Height: 470 mm (18.4 inches)
      Net Weight: 3.4 kg
      Options:
      Classic Black / Kyoto Hikibaku Edition

    Teknisk specifikation
    • Unik ref.CITISPIRE_eclipse_22
    • ProduktfamilieSound system
    • ProduktgruppePassive Speakers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-03-11
    • Udgavenummer1
    • Højde (tommer)18.4
    Relateret
    • Materiale primærtAluminium
    • Designet iUSA
    • Fremstillet iUSA
    • Nettovægt (lbs)3.4
    Klassifikation
    • BIMobject-kategoriElektronik - Lyd
    • IFC-klassifikationObjekt
    • OmniClass-nummer23-37 17 13 19
    • OmniClass-betegnelseSpeakers

    Tilgængelighed i region

    Europa Nordamerika Asien