Marmorino classico
San Marco

Marmorino classico

MARMORINO CLASSICO represents a noble touch to the rooms that gives the flavor of the past. Outdoor it creates a coating, with great material beauty, reminiscent of the stone walls of the old buildings and features a finish very similar to that of the plaster of the traditional Venetian houses. The delicate pastel shades are particularly suitable for the restoration of buildings of special historic and artistic interest.

Kom i kontakt med San Marco

Specifikation
  • Natural wall coating with high permeability, which enables to realize a finish with a smooth and compact appearance. MARMORINO CLASSICO Enables to realize the following effects: GLAZED MARBLE EFFECT SALT AND PEPPER EFFECT BRUSHED EFFECT
Teknisk specifikation
  • Unik ref.Marmorino_classico
  • ProduktfamilieDecorative products
  • ProduktgruppeMarmorino classico
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-02-01
  • Udgavenummer1
Relateret
  • Materiale primærtMaling
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes
  • Uniclass 2015-kodeSs_40_90_60_20
  • Uniclass 2015-beskrivelseDecorative varnish or lacquer systems