Minimal Post MT-201
Minimal Post MT-201
Minimal Post MT-201
    Comenza

    Minimal Post MT-201

    The MT-201 is a stainless-steel posts system for glass railings that makes the installation process easier and faster due to its adjustment devices.

    • Design: Its modular design, adjustment devices LEVEL 3D and alignment mechanism HORIZONTAL CONTROL allow the verticality and horizontality of the post and glass, respectively, and greatly facilitate and speed up the installation process.
    • Safety: We guarantee the highest level of safety for users: our systems comply with all technical demands within the legal and regulatory framework and they are tested in our labs according to international standards and stated certification labels.
    • Ease of installation: The system allows the use of thin, non-tempered glass, which is cheaper and easier to handle. Additionally, all the adjustment points are located externally, providing a comfortable adjustment and not requiring specialized labor.
    Specifikation
    • Regulation

      • Spain CTE- Public (1,6 kN/m)
    Teknisk specifikation
    • Unik ref.MT-201
    • ProduktfamilieGlassFit
    • ProduktgruppeMinimal Post
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-05-26
    • Udgavenummer1
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtGlas
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Railing
    • IFC-klassifikationRækværk
    • Uniclass 2015-kodeSs_25_15_60_05
    • Uniclass 2015-beskrivelseBalustrade and guarding systems
    • CSI MasterFormat 2014-kode05 52 00
    • CSI MasterFormat 2014-titelMetal Railings
    • OmniClass-nummer23-17 25 11 11 17
    • OmniClass-betegnelseRailing