BP - Remote Mounted Blower Pack

BP - Remote Mounted Blower Pack

BP-Series blower packs are an optional accessory used for direct steam distribution into localized areas, or into structures that do not have a built-in air distribution system.

When used with the EL-Series and RH-Series models, built-on blower packs are available for ease of installation. Remote mounted blower packs are also available with the RS-Series, SE-Series, GS-Series and RH-Series humidifiers for better distribution of the steam in the space being humidified.Features and benefits

  • Optional accessory
  • Used for direct steam distribution into located areas
  • Available as a Built-on Blower Pack or Remote Mounted Blower Pack
  • Available for a wide range of Condair products
  • Easy installation
Teknisk specifikation
  • Unik ref.condair-usa-ca-bp
  • ProduktfamilieDistribution
  • ProduktgruppeBlower Packs
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-12-05
  • Udgavenummer1
Relateret
  • Materiale primærtPulverbelagt stål
  • Materiale sekundærtPlast
  • Designet iCanada
  • Fremstillet iCanada
Klassifikation
  • BIMobject-kategoriHVAC - Other
  • IFC-klassifikationBefugtningsanlæg
  • ETIM-kodeEC011628
  • ETIM-navnHumidifier (steam)
  • Uniclass 2015-kodePr_65_67_39_84
  • Uniclass 2015-beskrivelseSteam humidifiers
  • CSI MasterFormat 2014-kode23 84 13
  • CSI MasterFormat 2014-titelHumidifiers
  • OmniClass-nummer23-33 27 15
  • OmniClass-betegnelseAir Humidifiers

Tilgængelighed i region

Nordamerika
Canada
USA