Condair CP3: Electrode steam humidifier
Condair
Arkiveret

Condair CP3: Electrode steam humidifier

The CP3 is an electrode steam humidifier which represents the latest generation of proven electrode steam humidifiers. Using normal drinking water, the CP3 produces an odorless mineral-free and sterile steam. Up to four Condair CP3 units can be connected by link up. This combination produces a steam output of up to 180 kg with precision and maximum hygiene. The user software-menu is clearly structured, components can be easily accessed and the steam cylinder is replaced with a minimum of effort. CP3 humidifiers offer unprecedented installation flexibility. They can be configured for both small and large systems. All units arrive completely assembled for installation ease. The Condair CP3 can be integrated with a few small steps into any building management system using Modbus, LonWorks or BACnet.

  • Dependability and operational reliability
  • Simple installation and maintenance
  • Optimized water consumption
  • Modbus, LonWorks and BACnet
Teknisk specifikation
  • Unik ref.condair-cp3
  • ProduktfamilieAir Humidifier
  • ProduktgruppeSteam Humidifier
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-01-19
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriHVAC - Other