External Control Unit
Condair

External Control Unit

The Condair external control unit is an accessory and used for Condair RO-E(+) stand-alone systems and RS II steam humidifiers. The Condair external control unit is equipped with a touch panel to operate the control software, an operation status LED which indicates normal operation, warning and error status.

Additionally the control unit features a USB interface for data logging, exporting service and error histories and updating the control and the driver board software. For communication with a network system, BACnet and Modbus connection is integrated as well.

The power supply is provided by the humidifiers, resp. by the reverse osmosis unit. 

Specifikation
  • Condair External Control Unit for use with: 

    • Condair RO-E reverse osmosis
    • Condair RS II steam humidifier


    Versions shown in the 3D files:

    • Floor mounted version
    • Top mounted version
Teknisk specifikation
  • Unik ref.condair-external-control-unit
  • ProduktfamilieCooler
  • ProduktgruppeExternal Control Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-12-16
  • Udgavenummer1
  • Højde (mm)255
  • Bredde (mm)185
  • Dybde (mm)48
Relateret
  • Materiale primærtPulverbelagt stål
  • Materiale sekundærtPlast
  • Designet iSchweiz
  • Fremstillet iTyskland
  • Nettovægt (kg)1.4
Klassifikation
  • BIMobject-kategoriHVAC - Kontrolpaneler
  • IFC-klassifikationRegulator
  • CSI MasterFormat 2014-kode23 09 13
  • CSI MasterFormat 2014-titelInstrumentation and Control Devices for HVAC
  • OmniClass-nummer23-27 15 23
  • OmniClass-betegnelseHVAC Controls

Tilgængelighed i region

Asien Afrika Sydamerika Europa Oceanien