Contura 690T Fireplace
Contura 690T Fireplace
    Contura

    Contura 690T Fireplace

    A larger stove has a greater output, that it gives off more heat than a smaller one. There are also good ways of getting even more heat out of your stove. Soapstone is a naturally heat retaining material. With a soapstone surround the stove can remain warm for several hours after the embers have died. The soapstone has a unique natural veining, which means that no two stoves are the same. Contura 690T can be combined with heat retaining Powerstone.
    Teknisk specifikation
    • Unik ref.C690T
    • ProduktfamilieContura
    • ProduktgruppeFireplace
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-08-18
    • Udgavenummer1
    • Højde (mm)1680
    • Bredde (mm)580
    • Dybde (mm)515
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtCast iron
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)322
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationObjekt
    • OmniClass-nummer23-19 17 00
    • OmniClass-betegnelseFireplaces