Greengate Emergency Power Control - CEPC-2

Greengate Emergency Power Control - CEPC-2

The CEPC senses a local, single normal power circuit. As long as normal power is present, the CEPC permits normal and emergency switching of the lighting load from Cooper Lighting Solutions lighting control panels or occupancy sensors. If normal power is lost for any reason, the CEPC will force the connected emergency fixtures ON. The CEPC can be wired as either a control device along with a relay panel and occupancy sensor, or as a shunt to bypass line voltage devices when normal power fails. The CEPC-2-D is a universally compatible device that allows control of 4-wire emergency dimming loads. When normal power is lost, the CEPC-2- D will force the emergency fixtures to the full bright condition. Both CEPC models include a test switch feature for verifying proper functionality.
Teknisk specifikation
  • Unik ref.cooper-controls-cepc-gg
  • ProduktfamilieGreengate
  • ProduktgruppeControls
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-08-18
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriElektrisk - Controls