PrentaLux Architecture Research Office Series Pendant - Nimbaro
PrentaLux Architecture Research Office Series Pendant - Nimbaro

    PrentaLux Architecture Research Office Series Pendant - Nimbaro

    The PrentaLux Architectural Research Office Series Pendants highlights three high-performance decorative luminaires, each with a unique shape, that were inspired by natural metamorphic forms. Additive-manufactured with a sustainable use of resources in mind, these striking pendants are available in three sizes and a variety of textures. They can be used individually or grouped in complementary arrangements - perfect for large public spaces and intimate settings.

    This soft, tapered cylinder features elegant tufted vertical pleats. Available in woven, ribbed, and lined textures, the Nimbaro casts a warm, ambient glow that elevates any space.

    Specifikation
      • Offered in 3 designs, each available in small, medium, and large sizes
      • Light levels ranging from 150 to 2,700 lumens
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • Available in Translucent White with up to 4 different shade textures
      • Universal Voltage [120-277V]
      • 1% dimming
      • Mounting canopy with rigid stem or aircraft cable
      • 5-Year Warranty
    Teknisk specifikation
    • Unik ref.cooperlighting-architecture_research_office_series-pendant-nimbaro
    • ProduktfamilieLighting
    • ProduktgruppePrentaLux
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-05-13
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriBelysning - Pendler