Lumiere Boca 613

Lumiere Boca 613

4.7 ud af 5 stjerner4.7(6 anmeldelser)
The Boca 613 is a tiny 4-1/2" diameter in-ground fixture for use with a low voltage MR16 lamp. The adjustable lamp assembly provides up to 22° vertical tilt and 360° horizontal rotation for precision uplighting, wall washing or general illumination in constricted areas. Designed for recess mounting in concrete, brick, stone or dirt it is suitable for walk-over and drive-over applications.
Teknisk specifikation
  • Unik ref.cooperlighting-boca-613-in-ground
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-01-21
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBelysning - Udendørs
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures