Sure-Lites SELD

Sure-Lites SELD

The Sure-Lites SELD series provides a NEMA 4X and UL924 code compliant emergency lighting solution for extreme commercial and industrial environments. The rugged die cast aluminum housing and UV stabilized polycarbonate lens are designed to withstand harsh environmental conditions. The fixture is wet location listed with a temperature rating of -30° to 50°C (-22° to 122°F), is IP66 listed and has a Hazardous location class 1 division 2 option. Two 300 lumen LED heads provide up to 58 feet of emergency egress coverage. Labor saving self diagnostics with a photocell testing capability are standard and perform required monthly and yearly testing. Tamper proof screws are included to make the fixture vandal resistant.
Teknisk specifikation
  • Unik ref.cooperlighting-seld-emergency
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-10-15
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures