Concrete Mixers: BARON - M80
Cramo

Concrete Mixers: BARON - M80

FORCED ACTION MIXER 1-PHASE 230 V <150 LITER

The Baron M80 is a powerful and efficient forced action mixer. The M80 achieves optimum mixing quality of all materials whether earth-moist concrete or screed materials. User-friendly design and perfect balance ensure safe and convenient handling. With a surplus of power and a virtually silent motor, the Baron M80 is in a class of its own. It has rollers ensure easy and safe loading, ergonomically correct driving handle, manual mains relay with under voltage protection, foot-operated bucket shelf, solid and cross-strengthened frame construction, emergency cut-out switch stops the engine when the lid is opened, positioning bolt secures the lid, maintenance-free gears and motors & easy-to-remove mixer head. All electrical parts are securely housed, protected against collision damage.

Specifikation
  • Length x Width x Height (mm) - 850 x 620 x 1080
Teknisk specifikation
  • Unik ref.BARONM80
  • ProduktfamilieConcrete and Mortar machines
  • ProduktgruppeConcrete Mixers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-11-17
  • Udgavenummer1
Links
Klassifikation
  • BIMobject-kategoriKonstruktion - Andet
  • IFC-klassifikationObjekt