Dust Collectors: DUSTCONTROL - DC F WHEELBARROW
Cramo

Dust Collectors: DUSTCONTROL - DC F WHEELBARROW

The DCF Wheelbarrow is a mobile pre-separator designed like a wheelbarrow for ease of use. A small cyclone with two inlets is fitted in the container which can hold ca 120 l. Two tools or cleaning implements can be connected simultaneously. The container has a special hatch so that material can be shovelled in and out.
Specifikation
  • Length x Width x Height (mm) - 1350 x 640 x 1200
Teknisk specifikation
  • Unik ref.DUSTCONTROLDCFWHEELBARROW
  • ProduktfamilieCleaning Equipment
  • ProduktgruppeDust collectors
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-10-27
  • Udgavenummer1
Links
Klassifikation
  • BIMobject-kategoriKonstruktion - Andet
  • IFC-klassifikationObjekt

Tilgængelighed i region

Europa