TST-902 - Wireless Touch Screen
TST-902 - Wireless Touch Screen

    TST-902 - Wireless Touch Screen

    The Crestron® TST-902 Wireless Touch Screen is an advanced wireless controller, engineered to deliver ultimate performance, reliability, and customizability for controlling a wide range of technologies in a corporate, government, classroom, or high-end home environment. Its thin, tablet-style design is easy to hold and moves effortlessly between portable and stationary tabletop or in-wall use.[1] Its large-capacity rechargeable battery affords several hours or days of operation between charges. Dual-mode wireless performance with roaming capability assures dependable connectivity throughout a commercial facility or luxury residence. Featuring a high-contrast 8.7” capacitive touch screen with Smart Graphics®, the TST-902 allows completely customizable control over media presentation and teleconferencing systems, lighting and shades, HVAC and BMS, home theater, and a host of other technologies. Additional advanced features include the abilities to control any function using voice commands, view full-motion streaming video from cameras and other sources, and browse the Internet.[2,3] Smart Graphics® Crestron touch screens use Smart Graphics to deliver the ultimate user experience and the ultimate value by enabling the creation of dynamically rich user interfaces with incredible efficiency and unparalleled functionality. Using Smart Graphics, programmers can swiftly integrate fluid gesture-driven controls, animated feedback, rich metadata, embedded apps and widgets, and full-motion video for a deeply engaging and ultra-intuitive touch screen experience. Crestron Smart Graphics offers these enhancements and more: Cool-looking graphical buttons, sliders, knobs, and gauges that are intuitive and fun to use Kinetic effects to enhance the feeling of realism, with lists and toolbars that scroll with momentum at the flick of a fingertip Drag-and-drop objects that snap into place, offering an easy way to switch sources Dashboard widgets to personalize the touch screen with clocks, weather, news, and other information [2] A power-saving screensaver, allowing display of time, temperature, and other text content at a reduced brightness level Customizable themes allowing a completely different look and feel for every user, event, or season Fully-developed SmartObjects® that enable sophisticated control over complex devices with minimal programming A consistent look and feel across multiple touch screens of varying sizes Voice Recognition Some things are easier said than done, so why not just say what you want and let Crestron do it for you? With built-in voice recognition, the TST-902 provides the ability to use spoken commands to control virtually anything. Voice recognition can be used to quickly turn devices on or off, choose a lighting scene, select and play a specific media title or playlist, initiate a conference call, or enter a password. Simply say a command and Crestron does the rest.[2,3] Streaming Video High-performance streaming video capability makes it possible to view security cameras and other video sources right on the touch screen. Native support for H.264 and MJPEG formats allows the TST-902 to display live streaming video from an IP camera, a streaming encoder (Crestron CEN-NVS200, DM-TXRX-100-STR, or similar [4]), or a DigitalMedia™ switcher.[3] Web Browsing Using its built-in web browser, the TST-902 provides quick access to online program guides and other web-based services at the touch of a button, allowing enhanced touch screen control of DVRs and other appliances without having to pick up a separate tablet or smartphone. If a device can be controlled or managed through a web browser, it can be integrated into the Crestron system through the TST-902. Of course, the web browser may also be used to simply browse the Internet, watch online videos, and check up on social media.[2,3] Multi-Touch Support The TST-902’s capacitive touch screen affords enhanced capabilities for browsing web pages using multi-touch gestures. On-Screen Keyboard An on-screen multi-language keyboard allows for quick entry of passwords, URLs, and text searches. Audio Feedback Customized audio files can be loaded on the TST-902 to add another dimension to the touch screen graphics using personalized sounds, button feedback, and voice prompts. Dual-Mode Wireless To deliver the ultimate in wireless touch screen performance and functionality, the TST-902 employs a combination of Crestron Extended Range 2.4 GHz RF (ER) and Wi-Fi® wireless technologies. Extended Range RF (Required) — Primary functionality is supported via Crestron ER (Extended Range) wireless communications, providing seamless touch screen control with true feedback. A single ER gateway [4] enables ultra dependable wireless performance at a range of up to 200 feet (60 m) indoors.[5] Roaming capability allows for even greater coverage using up to eight ER gateways. Wi-Fi (Optional) — While the TST-902 can be operated using only ER wireless, advanced wireless capabilities such as streaming video, voice recognition, web browsing, and dynamic graphics can only be supported using both ER and Wi-Fi together (dual-mode). Crestron enhanced Wi-Fi wireless performance achieves a remarkable 50 feet (15 m) omnidirectional coverage indoors.[5] For Wi-Fi networks with multiple access points, the TST-902 supports the ability to hand off communication from one access point to another if the active connection is lost.[6] The choice of 802.11 b, g, and n protocols affords reliable, high-speed wireless performance in virtually any RF environment. For optimal Wi-Fi performance, Crestron offers the CEN-WAP-1500 High Power Dual-Band Wireless Access Point [4]. IMPORTANT: EVERY INSTALLATION OF THE TST-902 REQUIRES A CRESTRON ER WIRELESS GATEWAY TO ENABLE ESSENTIAL WIRELESS CAPABILITY. THE TST-902 WILL NOT WORK WITH WI-FI ALONE.[7] Instant-Waking® To ensure the most transparent user experience possible, the TST-902 has been engineered to wake instantly upon touching the touch screen. Commands are sent immediately — just like an IR remote but with none of IR’s limitations. So spontaneous actions like muting the audio, pausing the video, or changing the channel can be executed on-the-fly without any waiting. Extended Battery Life The TST-902 features a large-capacity, user-replaceable Li-Ion battery pack to enable up to 9 hours of continuous operation and several days of typical use between charges. Intelligent power management and Lithium Ion battery technology afford a perfect balance of long battery life, light weight, and compact size. Table Dock Charger The TST-902 includes a stylish table dock for charging its internal battery while simultaneously allowing it to be used as a stationary tabletop touch screen. The table dock holds the TST-902 firmly at a fixed upright angle while docked, and allows it to be simply lifted off at any time for portable use. Its sleek appearance achieves a look befitting the most contemporary boardroom or luxury living room.[1] Wall Dock Option Available separately, the TST-902-DSW provides a flush mount, in-wall docking solution, allowing the TST-902 to be used as a stationary wall mount touch screen with the ability to go wireless at any time. Notes: 1. The TST-902 ships with (1) TST-902-DS Table Dock included. Additional table docks, or the TST-902-DSW wall dock, may be ordered separately. Refer to the TST-902-DS and TST-902-DSW spec sheets for additional information. 2. Voice recognition, web browsing, weather information, and certain other functions require an Internet connection via Wi-Fi. 3. Voice recognition, streaming video, web browsing, and dynamic graphics capabilities require dual-mode wireless (ER + Wi-Fi). 4. Item(s) sold separately. 5. Wireless range subject to site-specific conditions. 6. True roaming is supported for ER wireless communication only, affording uninterrupted wireless performance for primary touch screen functions. Wi-Fi “handoff” capability enables automatic handoff amongst up to four pre-designated Wi-Fi wireless access points, wherein the last successful Wi-Fi connection is maintained indefinitely until that connection is lost, at which point communication is handed off to the next nearest access point. A very brief interruption to wireless Ethernet communication may occur during the handoff. Primary ER wireless communication is unaffected by the Wi-Fi handoff process. 7. ER (Extended Range) RF wireless communication supports basic wireless touch screen functionality, and is required for all applications. For advanced functionality including streaming video, voice recognition, web browsing, and dynamic graphics, Wi-Fi wireless communication is also required (dual-mode). The TST-902 will not work with Wi-Fi alone.
    Specifikation
    • Features Summary Of Features Advanced wireless touch screen controller Thin, stylish tablet design Non-slip rear surface 8.7" LED backlit color LCD display Capacitive touch screen technology Multi-touch capable Smart Graphics® performance Voice recognition capability [2,3] H.264 or MJPEG streaming video display [3] Built-in microphone and speakers Customizable audio feedback Built-in web browsing [2,3] On-screen multi-language keyboard Customizable screensaver Dual-mode RF wireless performance — Extended Range 2.4 GHz RF plus Wi-Fi® [7] Instant-Waking® behavior — like an IR remote with all the benefits of 2-way RF! Supports roaming for extended wireless coverage [6] Large-capacity, user-replaceable Li-Ion battery pack Rechargeable using power pack or table dock (both included) [1] Doubles as a stationary tabletop touch screen while docked Wall dock option available separately Notes: 1. The TST-902 ships with (1) TST-902-DS Table Dock included. Additional table docks, or the TST-902-DSW wall dock, may be ordered separately. Refer to the TST-902-DS and TST-902-DSW spec sheets for additional information. 2. Voice recognition, web browsing, weather information, and certain other functions require an Internet connection via Wi-Fi. 3. Voice recognition, streaming video, web browsing, and dynamic graphics capabilities require dual-mode wireless (ER + Wi-Fi). 4. Item(s) sold separately. 5. Wireless range subject to site-specific conditions. 6. True roaming is supported for ER wireless communication only, affording uninterrupted wireless performance for primary touch screen functions. Wi-Fi “handoff” capability enables automatic handoff amongst up to four pre-designated Wi-Fi wireless access points, wherein the last successful Wi-Fi connection is maintained indefinitely until that connection is lost, at which point communication is handed off to the next nearest access point. A very brief interruption to wireless Ethernet communication may occur during the handoff. Primary ER wireless communication is unaffected by the Wi-Fi handoff process. 7. ER (Extended Range) RF wireless communication supports basic wireless touch screen functionality, and is required for all applications. For advanced functionality including streaming video, voice recognition, web browsing, and dynamic graphics, Wi-Fi wireless communication is also required (dual-mode). The TST-902 will not work with Wi-Fi alone.
    Teknisk specifikation
    • Unik ref.crestron-tst-902
    • ProduktfamilieControl Surfaces
    • ProduktgruppeTouch Screens
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-12-08
    • Udgavenummer1
    • Højde (mm)164
    • Bredde (mm)264
    • Dybde (mm)19
    Relateret
    • Designet iUSA
    • Fremstillet iMexico
    • Nettovægt (kg)808
    Klassifikation
    • BIMobject-kategoriElektronik - Controls
    • IFC-klassifikationElektrisk apparat
    • ETIM-kodeEC000678
    • ETIM-navnRemote control
    • UNSPSC-navnElectrical controls and accessories
    • UNSPSC-kode391215
    • Uniclass 2015-kodePr_40_30_86_88
    • Uniclass 2015-beskrivelseTouch panels
    • CSI MasterFormat 2014-kode40 67 23
    • CSI MasterFormat 2014-titelControl System Consoles
    • OmniClass-nummer23-27 13 13 11
    • OmniClass-betegnelseBuilding Automated Control Panels

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Sydamerika Oceanien
    Åland
    Afghanistan
    Anguilla
    Ækvatorial Guinea
    Argentina
    Amerikansk Samoa
    Albanien
    Armenien
    Antigua og Barbuda
    Algeriet
    Bolivia
    Australien
    Andorra
    Aserbajdsjan
    Aruba
    Angola
    Brasilien
    Cook-øerne
    Belgien
    Bahrain
    Bahamas
    Benin
    Chile
    Fiji
    Bosnien-Herzegovina
    Bangladesh
    Barbados
    Botswana
    Colombia
    Fransk Polynesien
    Bulgarien
    Bhutan
    Belize
    Burkina Faso
    Ecuador
    Guam
    Cypern
    Brunei Darussalam
    Bermuda
    Burundi
    Falkland-øerne (Islas Malvinas)
    Kiribati
    Danmark
    Cambodia
    Canada
    Cameroon
    Fransk Guiana
    Marshall-øerne
    Estland
    Cocosøerne
    Caribbean Netherlands
    Cape Verde
    Guyana
    Mikronesien
    Færøerne
    Det britiske territorium i Det Indiske Ocean
    Caymanøerne
    Chad
    Paraguay
    Nauru
    Finland
    Filippinerne
    Costa Rica
    Comoros
    Peru
    New Zealand
    Frankrig
    Forenede Arabiske Emirater
    Cuba
    Congo
    Suriname
    Niue
    Gibraltar
    Georgien
    Curaçao
    Den centralafrikanske republik
    Uruguay
    Nordmarianerne
    Grækenland
    Hong Kong
    De britiske jomfruøer
    Den demokratiske republik Congo
    Venezuela
    Norfolk
    Guernsey
    Indien
    Dominica
    Djibouti
    Ny Kaledonien
    Holland
    Indonesien
    Dominikanske Republik
    Egypten
    Palau
    Hviderusland
    Irak
    El Salvador
    Elfenbenskysten
    Papua Ny Guinea
    Irland
    Iran
    Grenada
    Eritrea
    Pitcairn-øerne
    Island
    Israel
    Grønland
    Eswatini
    Samoa
    Isle of Man
    Japan
    Guadeloupe
    Etiopien
    Solomon-øerne
    Italien
    Jordan
    Guatemala
    Gabon
    Timor-Leste
    Jan Mayen
    Juleøerne
    Haiti
    Gambia
    Tokelau
    Jersey
    Kazakhstan
    Honduras
    Ghana
    Tonga
    Kroatien
    Kina
    Jamaica
    Guinea
    Tuvalu
    Letland
    Kuwait
    Jomfruøerne
    Guinea-Bissau
    United States Minor Outlying Islands
    Liechtenstein
    Kyrgyzstan
    Martinique
    Kenya
    Vanuatu
    Litauen
    Laos
    Mexico
    Lesotho
    Wallis og Futuna
    Luxembourg
    Libanon
    Montserrat
    Liberia
    Malta
    Macau
    Nicaragua
    Libyen
    Moldova
    Malaysia
    Panama
    Madagascar
    Monaco
    Maldiverne
    Puerto Rico
    Malawi
    Montenegro
    Mongoliet
    Saint Kitts og Nevis
    Mali
    Nordmakedonien
    Myanmar (Burma)
    Saint Lucia
    Marokko
    Norge
    Nepal
    Saint Pierre og Miquelon
    Mauritania
    Østrig
    Nordkorea
    Saint Vincent og Grenadinerne
    Mauritius
    Polen
    Oman
    Saint-Barthélemy
    Mayotte
    Portugal
    Pakistan
    Saint-Martin
    Mozambique
    Rumænien
    Palæstina
    Sint Maarten
    Namibia
    Rusland
    Qatar
    Trinidad og Tobago
    Niger
    San Marino
    Saudiarabien
    Turks- og Caicosøerne
    Nigeria
    Schweiz
    Singapore
    USA
    Reunion
    Serbien
    Sri Lanka
    Rwanda
    Slovakiet
    Sydkorea
    Sankt Helena
    Slovenien
    Syrien
    São Tomé og Príncipe
    Spanien
    Taiwan
    Senegal
    Storbritannien
    Tajikistan
    Seychellerne
    Sverige
    Thailand
    Sierra Leone
    Tjekkiet
    Turkmenistan
    Somalia
    Tyskland
    Tyrkiet
    Sudan
    Ukraine
    Uzbekistan
    Sydafrika
    Ungarn
    Vietnam
    Sydsudan
    Vatikanstaten
    Yemen
    Tanzania
    Togo
    Tunesien
    Uganda
    Vestsahara
    Zambia
    Zimbabwe
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit