The Crestron Flex UC-AUDIO-1-B KIT is a wireless conferencing system that provides a small to large room audio conference solution. The kit includes a Crestron Flex UC-AUDIO-POD and UC-AUDIO-HUB. The system can be expanded to support up to four pods, delivering a high-quality audio experience when connected to the hub through the Digital Enhanced Cordless Telecommunications (DECT™) technology.
High-Quality Audio
The pod delivers intelligible and high-quality audio across every corner of a room. It contains four auto-mixed directional mics that provide 360-degree pickup, high-quality echo cancellation, automatic gain compensation, and noise reduction.
Wireless Connectivity
The hub wirelessly connects with and distributes audio to up to four paired pods, enabling the pods to be placed anywhere within a room. This allows the hub and the pods to be deployed in large conference rooms and multi-purpose meeting spaces. Audio level consistency is realized as volume levels are synchronized across all the pods.
Outstanding Adaptability
The pod is scalable across a variety of room types, including unconventionally shaped ones and those with challenging designs. In an open architecture design or where walls and ceilings cannot be opened to wires, the pod provides an audio solution ensuring that neither room aesthetics nor optimal audio are compromised. The pod, when connected with the hub, can easily be moved if furniture changes, and additional pods can be added if the room expands. Pods can be deployed in spaces with video conferencing hosted by personal devices to enable productive hybrid meetings with high-quality audio.
Robust Security
The pod delivers audio over long distances, making it optimal for larger spaces. The DECT technology ensures that only paired pods transmit audio from the intended hub. The pod provides safe and secure audio transmission leveraging DECT technology. DECT uses multiple levels of security and does not interfere with other wireless technologies, such as Wi-Fi® and Bluetooth®.
Easy Device Management
The configuration and connection status of the system can be monitored through a simple web user interface with no prior setup. Deploying the pods and the hub across multiple room types, firmware updates, monitoring, and management can be controlled using the XiO Cloud® service.
Tilgængelighed i region
Europa | Asien | Nordamerika | Afrika | Sydamerika | Oceanien |
---|---|---|---|---|---|
Åland | Afghanistan | Anguilla | Ækvatorial Guinea | Argentina | Amerikansk Samoa |
Albanien | Armenien | Antigua og Barbuda | Algeriet | Bolivia | Australien |
Andorra | Aserbajdsjan | Aruba | Angola | Brasilien | Cook-øerne |
Belgien | Bahrain | Bahamas | Benin | Chile | Fiji |
Bosnien-Herzegovina | Bangladesh | Barbados | Botswana | Colombia | Fransk Polynesien |
Bulgarien | Bhutan | Belize | Burkina Faso | Ecuador | Guam |
Cypern | Brunei Darussalam | Bermuda | Burundi | Falkland-øerne (Islas Malvinas) | Kiribati |
Danmark | Cambodia | Canada | Cameroon | Fransk Guiana | Marshall-øerne |
Estland | Cocosøerne | Caribbean Netherlands | Cape Verde | Guyana | Mikronesien |
Færøerne | Det britiske territorium i Det Indiske Ocean | Caymanøerne | Chad | Paraguay | Nauru |
Finland | Filippinerne | Costa Rica | Comoros | Peru | New Zealand |
Frankrig | Forenede Arabiske Emirater | Cuba | Congo | Suriname | Niue |
Gibraltar | Georgien | Curaçao | Den centralafrikanske republik | Uruguay | Nordmarianerne |
Grækenland | Hong Kong | De britiske jomfruøer | Den demokratiske republik Congo | Venezuela | Norfolk |
Guernsey | Indien | Dominica | Djibouti | Ny Kaledonien | |
Holland | Indonesien | Dominikanske Republik | Egypten | Palau | |
Hviderusland | Irak | El Salvador | Elfenbenskysten | Papua Ny Guinea | |
Irland | Iran | Grenada | Eritrea | Pitcairn-øerne | |
Island | Israel | Grønland | Eswatini | Samoa | |
Isle of Man | Japan | Guadeloupe | Etiopien | Solomon-øerne | |
Italien | Jordan | Guatemala | Gabon | Timor-Leste | |
Jan Mayen | Juleøerne | Haiti | Gambia | Tokelau | |
Jersey | Kazakhstan | Honduras | Ghana | Tonga | |
Kroatien | Kina | Jamaica | Guinea | Tuvalu | |
Letland | Kuwait | Jomfruøerne | Guinea-Bissau | United States Minor Outlying Islands | |
Liechtenstein | Kyrgyzstan | Martinique | Kenya | Vanuatu | |
Litauen | Laos | Mexico | Lesotho | Wallis og Futuna | |
Luxembourg | Libanon | Montserrat | Liberia | ||
Malta | Macau | Nicaragua | Libyen | ||
Moldova | Malaysia | Panama | Madagascar | ||
Monaco | Maldiverne | Puerto Rico | Malawi | ||
Montenegro | Mongoliet | Saint Kitts og Nevis | Mali | ||
Nordmakedonien | Myanmar (Burma) | Saint Lucia | Marokko | ||
Norge | Nepal | Saint Pierre og Miquelon | Mauritania | ||
Østrig | Nordkorea | Saint Vincent og Grenadinerne | Mauritius | ||
Polen | Oman | Saint-Barthélemy | Mayotte | ||
Portugal | Pakistan | Saint-Martin | Mozambique | ||
Rumænien | Palæstina | Sint Maarten | Namibia | ||
Rusland | Qatar | Trinidad og Tobago | Niger | ||
San Marino | Saudiarabien | Turks- og Caicosøerne | Nigeria | ||
Schweiz | Singapore | USA | Reunion | ||
Serbien | Sri Lanka | Rwanda | |||
Slovakiet | Sydkorea | Sankt Helena | |||
Slovenien | Syrien | São Tomé og Príncipe | |||
Spanien | Taiwan | Senegal | |||
Storbritannien | Tajikistan | Seychellerne | |||
Sverige | Thailand | Sierra Leone | |||
Tjekkiet | Turkmenistan | Somalia | |||
Tyskland | Tyrkiet | Sudan | |||
Ukraine | Uzbekistan | Sydafrika | |||
Ungarn | Vietnam | Sydsudan | |||
Vatikanstaten | Yemen | Tanzania | |||
Togo | |||||
Tunesien | |||||
Uganda | |||||
Vestsahara | |||||
Zambia | |||||
Zimbabwe |