487-AR  Series Acoustic Interior Partition System
487-AR  Series Acoustic Interior Partition System

    487-AR Series Acoustic Interior Partition System

      The 487-AR Double Glazed Office Partition meets the demand for more acoustic privacy in building interiors. The system utilizes a 3-1/2" air cavity between two glass lites to deliver STC ratings as high as 47. This keeps exterior sound out and interior sound in while allowing ample natural light to flow through office interiors. The system is ideal for use in government agencies, legal firms, executive offices, and human resource departments.


      Specifikation
        • Single and double door frames
        • STC rating of up to 47 for higher acoustic privacy
        • Double glazed with 3-1/2" air cavity
        • Compatible with aluminum, glass, and wood doors
        • Slim 1-1/2" face trim




      Teknisk specifikation
      • Unik ref.487-AR_Office_Partitions
      • ProduktfamilieInterior Partitions
      • ProduktgruppeGlass Wall
      • TypeSamling (flere objekter)
      • Udgivelsesdato2020-03-23
      • Udgavenummer1
      Relateret
      • Materiale primærtAluminium
      • Materiale sekundærtGlas
      • Designet iUSA
      • Fremstillet iUSA
      Klassifikation
      • BIMobject-kategoriMøbler - Kontorrumdelere og -skærme
      • Uniclass 2015-kodeSs_25_10_30
      • Uniclass 2015-beskrivelseFramed partition systems
      • CSI MasterFormat 2014-kode10 22 00
      • CSI MasterFormat 2014-titelPartitions
      • OmniClass-nummer23-15 11 13 11 11 11
      • OmniClass-betegnelsePartition Frames
      • CSI UniFormat II-kodeC1010
      • CSI UniFormat II-titelPartitions