Pergola R600 CYB STORES Aluminum Slats
Pergola R600 CYB STORES Aluminum Slats
Pergola R600 CYB STORES Aluminum Slats
    CYBSTORES

    Pergola R600 CYB STORES Aluminum Slats

    4.5 ud af 5 stjerner4.5(26 anmeldelser)

    The bioclimatic pergola offers a complementary outdoor space in all seasons!

    Control of the sun, protection from wind and rain!

    The climatic pergola is a structure with a refined design made of adjustable aluminum slats that allow you to modulate the solar protection. The rainwater is evacuated by a system of gutters that divert the water to the columns. This pergola, which can be closed on the sides, provides a comfortable outdoor space, protects from the wind and extends the seasons.

    Integrated lighting and heating to optimize space!

    Integrated LED lighting, heating and speakers can be added to some models. With these options, the space is comfortable from early morning to late evening in all seasons. These elements will also make this space a great place for entertaining.

    These options can be perfectly integrated later: Automation and sensor

    You can easily control the terrace roof with an automation.

    In order to offer optimal protection, the terraces can be equipped with a rain sensor.

    This object is only available for the French market.

    Teknisk specifikation
    • Unik ref.CYB-PER-KLI
    • ProduktfamiliePergola
    • ProduktgruppePergola
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2015-09-03
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtStof
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriLandskabsplanlægning - Other
    • IFC-klassifikationObjekt

    Tilgængelighed i region

    Europa
    Frankrig
    Common.Footer.ValueProp.Image.AltText