Euro-Euroinox-AD-Booster-sets
Dab Pumps

Euro-Euroinox-AD-Booster-sets

Pressure booster sets particularly suited for domestic use, and small civil, agricultural, or industrial systems, where the function required is the selfpriming of the pump (suction capability also if air bubbles are present). Their main features are reliability, simple operation, and minimum maintenance requirement
Specifikation
  • Pressure booster sets particularly suited for domestic use, and small civil, agricultural, or industrial systems, where the function required is the selfpriming of the pump (suction capability also if air bubbles are present). Their main features are reliability, simple operation, and minimum maintenance requirements.
Teknisk specifikation
  • Unik ref.Euro-Euroinox-AD-Booster-sets
  • ProduktfamilieVSD Booster set
  • ProduktgruppeVSD Booster set
  • TypeByggematerialer
  • Udgivelsesdato2020-12-17
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Materiale sekundærtStål
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • CSI MasterFormat 2014-kode22 11 23
  • CSI MasterFormat 2014-titelDomestic Water Pumps
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures