Euro-Euroinox-Booster-sets
Dab Pumps

Euro-Euroinox-Booster-sets

Water lifting sets particularly suited for domestic use, and small civil, agricultural, or industrial systems. Their main features are utmost reliability, simple operation, and the fact that no maintenance is required. The sets are supplied as standard with tanks and with air supply connector.
Specifikation
  • Water lifting sets particularly suited for domestic use, and small civil, agricultural, or industrial systems. Their main features are utmost reliability, simple operation, and the fact that no maintenance is required. The sets are supplied as standard with tanks and with air supply connector. 2 EURO multistage centrifugal electric pumps. Tropicalized galvanized sheet steel base complete with 4 rubber anti-vibration feet. Suction and delivery manifolds in tropicalized galvanized steel. 2 membrane tanks. Ball valves with unions on the suction and delivery ports of each pump. Check valves on the suction port of each pump. 1 1/4" air supply connection at the suction of each pump. 2 tropicalized galvanized cast iron female plugs for closing the manifolds. 1 pressure transmitter on the delivery manifold (pressure detection).
Teknisk specifikation
  • Unik ref.Euro-Euroinox-Booster-sets
  • ProduktfamilieBooster set
  • ProduktgruppeBooster set
  • TypeByggematerialer
  • Udgivelsesdato2020-12-17
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Materiale sekundærtStål
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • CSI MasterFormat 2014-kode22 11 23
  • CSI MasterFormat 2014-titelDomestic Water Pumps
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures