IKUS2211-S L
IKUS2211-S L
IKUS2211-S L
    Daisalux

    IKUS2211-S L

    Signalling and evacuation luminaires. Consists of an aluminium section and a signalling plate 220x110 mm, composed of two sheets manufactured in thermomoulded PETG with digitally printed sign and diffuser film. The profile that houses the battery and electronic circuit is ceiling-mounted and the signalling plate is suspended. Luminance of 500 cd/m² in contrast white, with or without mains supply. Indoor IP65. Supports AC and DC voltage. Suitable for centralised AC/DC power systems.

    Specifikation
    • Characteristics:

      Operation: Luminaire 
      Voltage: 110-240V 50/60Hz, 170-320V DC / 24 V 50/60 Hz, 18/30 V DC 
      Protection rating: Indoor IP65 IK04
      Colour: Silver grey, Black, White

    Teknisk specifikation
    • Unik ref.IKUS2211-S_L
    • ProduktfamilieIkus2211
    • ProduktgruppeLuminaires and specials
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-10-15
    • Udgavenummer1
    • Højde (mm)530
    • Bredde (mm)220
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtElektronik og optiske komponenter
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed