LENS CEILING-MOUNTED LUMINAIRE
LENS CEILING-MOUNTED LUMINAIRE
LENS CEILING-MOUNTED LUMINAIRE
LENS CEILING-MOUNTED LUMINAIRE
LENS CEILING-MOUNTED LUMINAIRE
    Daisalux

    LENS CEILING-MOUNTED LUMINAIRE

    Luminaire with LED technology, with cylindrical body of painted aluminium with polycarbonate opal or transparent diffuser. Suitable for ceiling mounting. Supports AC and DC voltage. Suitable for centralised AC/DC power systems. Luminous flux in emergency suitable for centralised AC/DC power systems.

    Models:
    LENS L20 (AD)
    LENS L30 (AD)
    LENS L40 (AD)
    LENS L70 (AD)

    Specifikation
    • Characteristics: Format: Lens Operation: Luminaire AC/DC Voltage: 220-230V 50/60 Hz, 170-320V DC, 110-240V 50/60Hz, 170-320V DC; 24V 50/60Hz, 18-30V DC Protection rating: IP40 IK04 Electrical insulation: Type II Photométrie: Flux lumineux en présence de réseau (lm): 200
    Teknisk specifikation
    • Unik ref.LENS_AD_L_IN
    • ProduktfamilieLens
    • ProduktgruppeLuminaires and specials
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-07-09
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtElektronik og optiske komponenter
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed
    • IFC-klassifikationBelysningsarmatur
    • UNSPSC-navnEmergency lighting and accessories
    • UNSPSC-kode391117