LENS SEMI-RECESSED LUMINAIRE
LENS SEMI-RECESSED LUMINAIRE
    Daisalux

    LENS SEMI-RECESSED LUMINAIRE

    Luminaire with LED technology, with cylindrical body made of synthetic material and opal or transparent polycarbonate diffuser. Suitable for semi-recessed mounting on suspended ceiling. Supports AC and DC voltage. Suitable for centralised AC/DC power systems. Luminous flux in emergency suitable for centralised AC/DC power systems.

    Models: Lens L20 (SM), Lens L30 (SM), Lens L40 (SM), Lens L70 (SM)

    Specifikation
    • Characteristics: Format: Lens Operation: Luminaire AC/DC Voltage: 220-230V 50/60 Hz, 170-320V DC, 110-240V 50/60Hz, 170-320V DC; 24V 50/60Hz, 18-30V DC Protection rating: IP20 IK04 Electrical insulation: Type II Photométrie: Flux lumineux en présence de réseau (lm): 200
    Teknisk specifikation
    • Unik ref.LENS_SM_L_IN
    • ProduktfamilieLens
    • ProduktgruppeLuminaires and specials
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-07-09
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtElektronik og optiske komponenter
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed
    • IFC-klassifikationBelysningsarmatur
    • UNSPSC-navnEmergency lighting and accessories
    • UNSPSC-kode391117