Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
Shower channels CeraFloor Pure 900-1200 mm
    Dallmer

    Shower channels CeraFloor Pure 900-1200 mm

    4.0 ud af 5 stjerner4.0(5 anmeldelser)

    This BIM object for shower channels CeraFloor Pure contains three different lengths (900, 1000, 1200 mm) in 1,5 mm stainless steel with various drain bodies and connection types to choose from. The shower channels CeraFloor are flush-mounted in the shower area, the flow rate is 0.5-1.0 l/s, depending on the drain version and connection type.

    Kom i kontakt med Dallmer

    Specifikation
      • for installation with drain bodies CeraFlex, CeraFlex Plan, CeraFlex vertikal, DallFlex, DallFlex Plan, DallFlex vertical and shower underlays DallFlex Floor, DallFlex Floor Plan, DallFlex Wall, DallFlex Wall Plan
      • with engineered precision fall, flush-mounted in the shower area
      • suitable for floor finish of 10 – 32 mm and wall finish of 12 – 24 mm (including adhesive)
      • length can be adjusted by one millimeter
      • integrated anchors for extra grip in the screed
      • flexible sealing collar for secure bonding of under-tile waterproofing conforming to DIN 18534
      • accessories for sound insulated installation
      • sound absorbing and height adjustable levelling legs
      • removable trap insert
      • accessories for installation and positioning
      • temporary blanking plate
      • material: shower channel 304 stainless steel, 1,5 mm, drain body polypropylene
    Teknisk specifikation
    • Unik ref.shower-channels-cerafloor-pure-538208538222
    • ProduktfamilieShower channel
    • ProduktgruppeDallFlex
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-12-20
    • Udgavenummer1
    • Højde (mm)65
    • Dybde (mm)55
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtPolypropylen
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriVVS - Afløb
    • UNSPSC-navnPlumbing adapters
    • UNSPSC-kode40141719
    • Uniclass 2015-kodeAc_10_40_67
    • Uniclass 2015-beskrivelsePlumbing
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures