Louver AURA
Louver AURA
Louver AURA
Louver AURA
Louver AURA
Louver AURA
Louver AURA
Louver AURA
Louver AURA
Louver AURA
    Danpal

    Louver AURA

    DanpaShade Aura is a fixed louver system constructed from lightweight, UV-resistant polycarbonate. The internal Z-shaped geometry is designed to reduce solar heat gain by obstructing direct radiation while allowing controlled levels of diffused daylight. The system supports improved thermal performance and energy efficiency throughout the year. Louvers can be specified in a dual-color format, combining two surface finishes within a single fixed element.

    Specifikation
    • Technical information:

      Width- 300mm

      Length- Up to 6m

      Pitch Options:22.5°,45°,90°

      Reaction to Fire- B-s1,d0

      Acoustics Insulation- CSTB:AC08-26013441/1 et AC08-2613441/2

      Light transmission- norm ASHRAE-74-1988

      Span up to 3 meters@ load 800 Pa

      Warranty- 10 years

      All our DANPALON textures are available on the other product pages of our brand.

      Textures are included in ARCHICAD files while adsklib and images of our textures are available on these pages for REVIT objects and rendering software.

    Teknisk specifikation
    • Unik ref.louveraura
    • ProduktfamilieDanpal Facades
    • ProduktgruppeLouvers
    • TypeByggematerialer
    • Udgivelsesdato2021-04-28
    • Udgavenummer1
    Relateret
    • Materiale primærtPolycarbonat
    • Materiale sekundærtAluminium
    Klassifikation
    • BIMobject-kategoriByggematerialer - Glass & Glazing