dassoXTR Epic Cognac Finished Cladding 137mm
dassoXTR Epic Cognac Finished Cladding 137mm
dassoXTR Epic Cognac Finished Cladding 137mm
dassoXTR Epic Cognac Finished Cladding 137mm

    dassoXTR Epic Cognac Finished Cladding 137mm

    dassoXTR Epic Cognac Fused Bamboo Cladding is the great choice in commercial exterior siding, where it ages naturally like wood. Our unique sheathing system with FasTrak offers the most appealing looking rain screen and cladding siding solution available. It reduces wastage and speeds up installation by 50%.

    Specifikation
    • Material: Bamboo Species: Moso Bamboo Color: Cognac Size:1850mm*137mm*18mm Construction: Strand Face/bottom milling: Smooth/Smooth faces Sq.m. Per Bundle:54.75 Sq.m.Per Pallet: 985.41 Pre-primed: Yes - WOCA oil Finishes: Pre-primed - with Natural Oil Keywords: cladding, waterproof siding, clad, exterior cladding,commercial cladding, commercial siding
    Teknisk specifikation
    • Unik ref.ES18-SSL-5TG-PSS-Bamboo-Cladding
    • ProduktfamiliedassoXTR Bamboo Epic Cognac (dassoCTECH Technology)
    • ProduktgruppedassoXTR Epic Cognac Fused Bamboo Ceiling
    • TypeByggematerialer
    • Udgivelsesdato2023-08-17
    • Udgavenummer1
    • Højde (mm)18
    • Bredde (mm)137
    • Dybde (mm)1850
    Relateret
    • Materiale primærtBambus
    • Designet iKina
    • Fremstillet iKina
    • Nettovægt (kg)5.5
    Klassifikation
    • BIMobject-kategoriVægge - Cladding
    • IFC-klassifikationByggekomponent
    • CSI MasterFormat 2014-kode09 72 00
    • CSI MasterFormat 2014-titelWall Coverings

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien